SOT777-1: TFBGA100 | NXP Semiconductors

SOT777-1: TFBGA100


Overview

plastic thin fine-pitch ball grid array package; 100 balls; body 6 x 6 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA100 surface mount bottom TFBGA 100 plastic
Manufacture Code Reference Codes Issue Date
SOT777 MO-195(JEDEC 2002-06-20