SOT770-1: HTSSOP8 | NXP Semiconductors

SOT770-1: HTSSOP8


Overview

plastic thermal enhanced thin shrink small outline package; 8 leads; body width 3 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP8 surface mount double HTSSOP 8 plastic
Manufacture Code Reference Codes Issue Date
SOT770 2002-05-14