SOT766-4: HLQFP176


Overview

HLQFP176, plastic, thermal enhanced low profile quad flat package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP176 surface mount quad HLQFP 24 x 24 x 1.4 176 plastic
Manufacture Code Reference Codes Issue Date
98ASA00300D 2017-06-11