SOT766-10: 176LQFP-EP Quad Flat Package | NXP Semiconductors

SOT766-10: 176LQFP-EP


Overview

HLQFP176, plastic, thermal enhanced low profile quad flat package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
176LQFP-EP surface mount quad QFP 24 x 24 x 1.5 176 plastic
Manufacture Code Reference Codes Issue Date
98ASA01825D
Part Description Quick access
S32K396 Arm Cortex-M7, 320MHz, 6MB Flash, Motor Control, PWM, CAN-FD, HSE-B,LQFP176-EP - S32K39 MCUs for Electrification
S32K396 Arm Cortex-M7, 320MHz, 6MB Flash, Motor Control, PWM, CAN-FD, HSE-B, LQFP176-EP - S32K39 MCUs for Electrificatio