SOT766-1: HLQFP176


Overview

plastic thermal enhanced low profile quad flat package; 176 leads; body 24 mm x 24 mm x 1.4 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP176 surface mount quad HLQFP 176 plastic
Manufacture Code Reference Codes Issue Date
SOT766 MS-026(JEDEC 2002-06-13