SOT765-1: VSSOP8 | NXP Semiconductors

SOT765-1: VSSOP8


Overview

plastic, very thin shrink small outline package; 8 leads; 0.5 mm pitch; 2 mm x 2.3 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
VSSOP8 surface mount double VSSOP 2 x 2.3 x 1 8 plastic
Manufacture Code Reference Codes Issue Date
SOT765-1 MO-187(JEDEC 2019-04-10
Part Description Quick access
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator
2-bit LVTTL to GTL transceiver
Dual Supply bidirectional I2C-bus and SMBus voltage-level translator