SOT759-1: LFBGA228 | NXP Semiconductors

SOT759-1: LFBGA228


Overview

plastic low profile fine-pitch ball grid array package; 228 balls; body 12 x 12 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA228 surface mount bottom LFBGA 228 plastic
Manufacture Code Reference Codes Issue Date
SOT759 2002-03-18