SOT754-2: TFBGA256 | NXP Semiconductors

SOT754-2: TFBGA256


Overview

plastic thin fine-pitch ball grid array package; 256 balls, 0.8 mm pitch, 15 mm x 15 mm x 0.71 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA256 surface mount bottom TFBGA 15 x 15 x 0.71 256 plastic
Manufacture Code Reference Codes Issue Date
SOT754 MO-216(JEDEC 2009-10-27