SOT751-1: LFBGA80 | NXP Semiconductors

SOT751-1: LFBGA80


Overview

plastic low profile fine-pitch ball grid array package; 80 balls; body 7 x 7 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA80 surface mount bottom LFBGA 80 plastic
Manufacture Code Reference Codes Issue Date
SOT751 2003-09-16