SOT747-1: TFBGA72 | NXP Semiconductors

SOT747-1: TFBGA72


Overview

plastic thin fine-pitch ball grid array package; 72 balls; body 7 x 7 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA72 surface mount bottom TFBGA 72 plastic
Manufacture Code Reference Codes Issue Date
SOT747 MO-195(JEDEC 2002-01-11