SOT715-1: LFBGA216 | NXP Semiconductors

SOT715-1: LFBGA216


Overview

plastic low profile fine-pitch ball grid array package; 216 balls; body 16 x 16 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA216 surface mount bottom LFBGA 216 plastic
Manufacture Code Reference Codes Issue Date
SOT715 MO-205(JEDEC 2001-11-14