SOT714-1: HBGA329 | NXP Semiconductors

SOT714-1: HBGA329


Overview

plastic thermal enhanced ball grid array package; 329 balls; body 31 x 31 x 1.75 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA329 surface mount bottom HBGA 329 plastic
Manufacture Code Reference Codes Issue Date
SOT714 MS-034(JEDEC);144E(IEC 2001-10-30