SOT713-1: TFBGA204 | NXP Semiconductors

SOT713-1: TFBGA204


Overview

plastic, thin fine-pitch ball grid array package; 204 balls; 0.5 mm pitch; 11 mm x 11 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA204 surface mount bottom TFBGA 11 x 11 x 0.8 204 plastic
Manufacture Code Reference Codes Issue Date
SOT713 MO-195(JEDEC 2005-06-23