SOT663: SOT663 Small Outline Transistor | NXP Semiconductors

SOT663: SOT663


Overview

plastic, surface-mounted package; 3 leads; 1 mm pitch; 1.6 mm x 1.2 mm x 0.55 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT663 surface mount double SOT 1.6 x 1.2 x 0.55 3 plastic
Manufacture Code Reference Codes Issue Date
SOT663 2006-03-16