SOT658-7: PLLMC8 | NXP Semiconductors

SOT658-7: PLLMC8


Overview

dual interface chip card module (Plug-in type; super 35 mm tape format, 8-contact)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT658-7 PLLMC8 surface mount bottom PLLMC 13 x 11.8 x 0.56 8 plastic
Manufacture Code Reference Codes Issue Date
SOT658 2012-09-14