SOT658-1: PLLMC8 | NXP Semiconductors

SOT658-1: PLLMC8


Overview

palladium plated contact chip card module (super 35 mm tape format, 8-contact)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT658-1 PLLMC8 surface mount bottom PLLMC 13 x 11.8 x 0.58 8 plastic
Manufacture Code Reference Codes Issue Date
SOT658 2012-09-14
Part Description Quick access
MIFARE SAM AV2 or AV2.6, PCM1.1 module
MIFARE SAM AV3 PCM1.5