SOT655-1: TFBGA228 | NXP Semiconductors

SOT655-1: TFBGA228


Overview

plastic thin fine-pitch ball grid array package; 228 balls; body 12 x 12 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA228 surface mount bottom TFBGA 228 plastic
Manufacture Code Reference Codes Issue Date
SOT655 MO-195(JEDEC 2002-02-08