SOT644-1: LFBGA144 | NXP Semiconductors

SOT644-1: LFBGA144


Overview

plastic low profile fine-pitch ball grid array package; 144 balls; body 12 x 12 x 0.9 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA144 surface mount bottom LFBGA 144 plastic
Manufacture Code Reference Codes Issue Date
SOT644 MO-205(JEDEC 2003-02-05