SOT643-1: LFBGA81 | NXP Semiconductors

SOT643-1: LFBGA81


Overview

plastic low profile fine-pitch ball grid array package; 81 balls; body 9 x 9 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA81 surface mount bottom LFBGA 9 x 9 x 1.45 81 plastic
Manufacture Code Reference Codes Issue Date
SOT643 MO-205(JEDEC 2002-03-28
Part Description Quick access
PCF87750E