SOT640-1: TFBGA180 | NXP Semiconductors

SOT640-1: TFBGA180


Overview

plastic thin fine-pitch ball grid array package; 180 balls; body 10 x 10 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA180 surface mount bottom TFBGA 180 plastic
Manufacture Code Reference Codes Issue Date
SOT640 MO-195(JEDEC 2003-03-03