SOT638-7: HTQFP100 | NXP Semiconductors

SOT638-7: HTQFP100


Overview

HTQFP100, plastic, thermal enhanced thin quad flat package; 100 terminals; 0.5 mm pitch; 14 mm x 14 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP100 surface mount quad HTQFP 14 x 14 x 1 100 plastic
Manufacture Code Reference Codes Issue Date
98ARH99118A TS-PQFP-G100(JEDEC 2017-06-11