SOT638-6: HTQFP100 | NXP Semiconductors

SOT638-6: HTQFP100


Overview

plastic thermal enhanced thin quad flat package; 100 leads; exposed diepad, 0.5 mm pitch, 14 mm x 14 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP100 surface mount quad HTQFP 14 x 14 x 1 100 plastic
Manufacture Code Reference Codes Issue Date
SOT638 2009-09-01