SOT638-3: HTQFP100 | NXP Semiconductors

SOT638-3: HTQFP100


Overview

plastic thermal enhanced thin quad flat package; 100 leads; body 14 x 14 x 1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP100 surface mount quad HTQFP 14 x 14 x 1 100 plastic
Manufacture Code Reference Codes Issue Date
SOT638 MS-026(JEDEC 2008-04-08