SOT638-1: HTQFP100 | NXP Semiconductors

SOT638-1: HTQFP100


Overview

plastic thermal enhanced thin quad flat package; 100 leads; body 14 x 14 x 1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP100 surface mount quad HTQFP 100 plastic
Manufacture Code Reference Codes Issue Date
SOT638 MS-026(JEDEC 2005-02-02
Part Description Quick access
TZA3012HW
TZA3015HW