SOT633-3: HTSSOP38 | NXP Semiconductors

SOT633-3: HTSSOP38


Overview

plastic thermal enhanced thin shrink small outline package; 38 leads; body width 6.1 mm; lead pitch 0.65 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP38 surface mount double HTSSOP 38 plastic
Manufacture Code Reference Codes Issue Date
SOT633 2004-01-22