SOT631-4: LFBGA208 | NXP Semiconductors

SOT631-4: LFBGA208


Overview

plastic low profile fine-pitch ball grid array package; 208 balls; body 15 x 15 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA208 surface mount bottom LFBGA 208 plastic
Manufacture Code Reference Codes Issue Date
SOT631 MO-205(JEDEC 2007-03-19