SOT630-2: TFBGA112 | NXP Semiconductors

SOT630-2: TFBGA112


Overview

plastic thin fine-pitch ball grid array package; 112 balls; body 7 x 7 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA112 surface mount bottom TFBGA 112 plastic
Manufacture Code Reference Codes Issue Date
SOT630 MO-195(JEDEC 2006-04-27