SOT624-1: HBGA1312 | NXP Semiconductors

SOT624-1: HBGA1312


Overview

plastic thermal enhanced ball grid array package; 1312 balls; body 40 x 40 x 1.65 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA1312 surface mount bottom HBGA 1312 plastic
Manufacture Code Reference Codes Issue Date
SOT624 MS-034(JEDEC);144E(IEC 2003-01-14