SOT610-1: HBGA456 | NXP Semiconductors

SOT610-1: HBGA456


Overview

plastic thermal enhanced ball grid array package; 456 balls; body 35 x 35 x 1.8 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA456 surface mount bottom HBGA 456 plastic
Manufacture Code Reference Codes Issue Date
SOT610 MS-034(JEDEC);144E(IEC 2009-08-14