SOT604-1: HBGA504 | NXP Semiconductors

SOT604-1: HBGA504


Overview

plastic, thermal enhanced ball grid array package; 504 balls; 1.27 mm pitch; 35 mm x 35 mm x 0.9 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA504 surface mount bottom HBGA 35 x 35 x 1.65 504 plastic
Manufacture Code Reference Codes Issue Date
SOT604 MS-034(JEDEC);144E(IEC 2003-03-17