SOT603-1: HBGA420 | NXP Semiconductors

SOT603-1: HBGA420


Overview

plastic thermal enhanced ball grid array package; 420 balls; body 35 x 35 x 0.9 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA420 surface mount bottom HBGA 420 plastic
Manufacture Code Reference Codes Issue Date
SOT603 MS-034(JEDEC);144E(IEC 2003-03-17