SOT601-1: TFBGA280 | NXP Semiconductors

SOT601-1: TFBGA280


Overview

plastic thin fine-pitch ball grid array package; 280 balls; body 16 x 16 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA280 surface mount bottom TFBGA 280 plastic
Manufacture Code Reference Codes Issue Date
SOT601 MO-216(JEDEC 2003-07-09