SOT600-1: TFBGA208 | NXP Semiconductors

SOT600-1: TFBGA208


Overview

plastic thin fine-pitch ball grid array package; 208 balls; body 15 x 15 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA208 surface mount bottom TFBGA 208 plastic
Manufacture Code Reference Codes Issue Date
SOT600 MO-216(JEDEC 2003-07-09