SOT599-2: TFBGA132 | NXP Semiconductors

SOT599-2: TFBGA132


Overview

plastic, thin fine-pitch ball grid array package; 132 balls; 0.8 mm pitch; 12 mm x 12 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA132 surface mount bottom TFBGA 12 x 12 x 1.2 132 plastic
Manufacture Code Reference Codes Issue Date
SOT599 2006-01-09