SOT599-1: TFBGA132 | NXP Semiconductors

SOT599-1: TFBGA132


Overview

plastic thin fine-pitch ball grid array package; 132 balls; body 12 x 12 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA132 surface mount bottom TFBGA 132 plastic
Manufacture Code Reference Codes Issue Date
SOT599 MO-216(JEDEC 2003-07-09