SOT598-1: TFBGA100 | NXP Semiconductors

SOT598-1: TFBGA100


Overview

plastic thin fine-pitch ball grid array package; 100 balls; body 9 x 9 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA100 surface mount bottom TFBGA 100 plastic
Manufacture Code Reference Codes Issue Date
SOT598 MO-216(JEDEC 2003-03-03