SOT597-1: TFBGA96 | NXP Semiconductors

SOT597-1: TFBGA96


Overview

plastic, thin fine-pitch ball grid array package; 96 balls; 0.5 mm pitch; 8 mm x 8 mm x 0.8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA96 surface mount bottom TFBGA 8 x 8 x 0.8 96 plastic
Manufacture Code Reference Codes Issue Date
SOT597 MO-195(JEDEC 2003-03-03