SOT569-1: TFBGA144 | NXP Semiconductors

SOT569-1: TFBGA144


Overview

plastic thin fine-pitch ball grid array package; 144 balls; body 12 x 12 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA144 surface mount bottom TFBGA 144 plastic
Manufacture Code Reference Codes Issue Date
SOT569 MO-216(JEDEC 2005-09-14