SOT549-3: HTSSOP32 | NXP Semiconductors

SOT549-3: HTSSOP32


Overview

plastic thermal enhanced thin shrink small outline package; 32 leads; body width 6.1 mm; lead pitch 0.65 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP32 surface mount double HTSSOP 32 plastic
Manufacture Code Reference Codes Issue Date
SOT549 MO-153(JEDEC 2005-11-02