SOT545-3: HTQFP48 | NXP Semiconductors

SOT545-3: HTQFP48


Overview

plastic thermal enhanced thin quad flat package; 48 leads; body 7 x 7 x 1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP48 surface mount quad HTQFP 48 plastic
Manufacture Code Reference Codes Issue Date
SOT545 MS-026(JEDEC 2004-02-05