SOT543-1: TFBGA64 | NXP Semiconductors

SOT543-1: TFBGA64


Overview

plastic thin fine-pitch ball grid array package; 64 balls; body 6 x 6 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA64 surface mount bottom TFBGA 64 plastic
Manufacture Code Reference Codes Issue Date
SOT543 MO-195(JEDEC 2002-04-09