SOT542-1: TFBGA56 | NXP Semiconductors

SOT542-1: TFBGA56


Overview

plastic thin fine-pitch ball grid array package; 56 balls; body 6 x 6 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA56 surface mount bottom TFBGA 56 plastic
Manufacture Code Reference Codes Issue Date
SOT542 MO-195(JEDEC 2002-06-10

Related Documents

Name/Description Type Modified Date
Supporting Information 2009-10-08