SOT537-1: LFBGA114 | NXP Semiconductors

SOT537-1: LFBGA114


Overview

plastic, low profile fine-pitch ball grid array package; 114 balls; 0.8 mm pitch; 16 mm x 5.5 mm x 1.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA114 surface mount bottom LFBGA 16 x 5.5 x 1.5 114 plastic
Manufacture Code Reference Codes Issue Date
SOT537 2003-02-05