SOT534-1: LFBGA64 | NXP Semiconductors

SOT534-1: LFBGA64


Overview

plastic low profile fine-pitch ball grid array package; 64 balls; body 8 x 8 x 1.05 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA64 surface mount bottom LFBGA 64 plastic
Manufacture Code Reference Codes Issue Date
SOT534 2003-02-05