SOT533: IPAK Single In-line Package | NXP Semiconductors

SOT533: IPAK


Overview

plastic, single-ended package (IPAK); 3 leads; 2.285 mm pitch; 6 mm x 6.6 mm x 2.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
IPAK through-hole mount single SIP 6 x 6.6 x 2.3 3 plastic
Manufacture Code Reference Codes Issue Date
SOT533 TO-251(JEDEC 2006-02-14