SOT513-2: HTQFP80 | NXP Semiconductors

SOT513-2: HTQFP80


Overview

HTQFP80, plastic, thermal enhanced thin quad flat package; 80 terminals; 0.65 mm pitch; 14 mm x 14 mm x 1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTQFP80 surface mount quad HTQFP 14 x 14 x 1 80 plastic
Manufacture Code Reference Codes Issue Date
98ARE10541D TS-PQFP-G80(JEDEC 2017-06-11