SOT427: D2PAK-7 Surface-mounted Single In-line | NXP Semiconductors

SOT427: D2PAK-7


Overview

plastic, single-ended surface-mounted package (D2PAK-7); 7 leads; 1.27 mm pitch; 11 mm x 10 mm x 4.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
D2PAK-7 surface mount single SMS 11 x 10 x 4.3 7 plastic
Manufacture Code Reference Codes Issue Date
SOT427 2006-03-16