SOT385-1: PLLMC | NXP Semiconductors

SOT385-1: PLLMC


Overview

plastic leadless module carrier
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
PLLMC surface mount bottom PLLMC 6 x 12 x 3 0 plastic
Manufacture Code Reference Codes Issue Date
SOT385 2003-09-23
Part Description Quick access
HITAG 2 transponder IC
The Moulded Coil is part of the resonance antenna circuit of vehicle Immobilization applications (e.g. PCF7936AA)