SOT346: SMT3; MPAK Small Outline | NXP Semiconductors

SOT346: SMT3; MPAK


Overview

plastic, surface-mounted package; 3 leads; 1.9 mm pitch; 2.9 mm x 1.5 mm x 1.15 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SMT3; MPAK surface mount double SO 2.9 x 1.5 x 1.15 3 plastic
Manufacture Code Reference Codes Issue Date
SOT346 SC-59A(EIAJ);TO-236(JEDEC 2006-03-16