SOT258-2: CPGA84 Ceramic Pin Grid Array | NXP Semiconductors

SOT258-2: CPGA84


Overview

ceramic pin grid array package; 84 pins; body 27.9 x 27.9 x 2.3 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CPGA84 through-hole mount bottom CPGA 84 ceramic
Manufacture Code Reference Codes Issue Date
SOT258 2002-11-01